0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Lighting & emergency lighting
Lighting & emergency lighting
Emergency lighting
Emergency lighting
Emergi-Lite US
Emergi-Lite US
Distributor Select
Distributor Select
Chicago CCC-2LED Series Steel Combo Sign
Chicago CCC-2LED Series Steel Combo Sign
Home
Company
Tech info
What's new
Resources
Literature
Videos
Monitoring systems
NexusPro
Nexus Wired and RF
Product offering
Architectural
Commercial
Industrial
Distributor select
Battery packs
Remote fixtures
Central & inverter systems
Accessories
Monitoring system
Contact us
Chicago CCC-2LED Series Steel Combo Sign
Steel LED Combination Sign
Key benefits
White LED light source
Each unit comes with two adjustable 6V-5W LED heads
Constructed of 20-gauge steel with an off-white finish and glass panels
Canopy supplied for top or end-mount
Universal Knockout pattern on back plate for wall mount
Single or Double face
Each unit comes with two adjustable 6V-5W LED lamp heads
Each unit provides 280 lumens
6V Sealed Lead-Calcium, maintenance-free rechargeable battery
Optional 10W remote capacity available on the CCC-2LED-RC model
Low voltage disconnect
Dual voltage 120/277, 60Hz
LED indicator light and push-to-test switch
120 minute run time in Emergency mode
UL listed for Damp Location 68°F to 122°F (20°C to 50°C)
Meets UL 924, NFPA 101 Life Safety Code, NEC, OSHA, local and state codes
Meets City of Chicago requirement
3 Year Full warranty
Product files
Catalog sheet
Instruction sheet
Application
Commercial
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English