Chicago CCE-LED Series

Steel LED Exit Sign

Key benefits

  • White LED light source
  • Constructed of 20-gauge steel with an off-white finish and glass panels
  • Canopy supplied for top or end-mount
  • Universal Knockout pattern on back plate for wall mount
  • Single or Double face
  • 4.8V Long-life, maintenance-free Nickel-Cadmium rechargeable on Self-Powered model
  • Dual voltage 120/277, 60Hz
  • Automatic solid-state charger recharges battery in 24hours
  • 120 minutes run time in Emergency mode
  • UL listed for Damp-Location 68°F to 122°F (20°C to 50°C)
  • Meets UL 924, NFPA 101 Life safety code, NEC, OSHA, local and state codes
  • City of Chicago Approved
  • 3 Year Full warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language