EF47DSQL Series

Thermoplastic square LED Indoor remote heads

Thermoplastic square LED indoor remote heads can be configured with coordinating battery units, combination units, and Exit signs for a cohesive design.

Key benefits

  • Includes two square LED light heads; 3.6V, 2W total
  • Provides high output white 6000K color
  • Accommodates wall or ceiling mount applications
  • UL 924 listed; approved for damp locations 50°F to 104°F (10°C to 40°C)
  • Includes a three-year warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language