EGNL Series

Vandal resistant linear dual-mode battery unit

Key benefits

  • Easily adjustable LED strips for multiple beam angles that output between 1200-1300 lumens in an emergency
  • Rated for 41°F to 113°F (5°C to 45°C); Meets IP65 rating; Meets IK10 rating requirements; ROHS compliant; UL924 approved
  • Made with high impact thermoplastic; Available with standard ceiling and wall mount with an optional semi-recessed ceiling mounting kit

Product files


Application

Commercial2

Commercial


Video


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language