0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Lighting & emergency lighting
Lighting & emergency lighting
Emergency lighting
Emergency lighting
Emergi-Lite US
Emergi-Lite US
Distributor Select
Distributor Select
EL-2LED
EL-2LED
Home
Company
Tech info
What's new
Resources
Literature
Videos
Monitoring systems
NexusPro
Nexus Wired and RF
Product offering
Architectural
Commercial
Industrial
Distributor select
Battery packs
Remote fixtures
Central & inverter systems
Accessories
Monitoring system
Contact us
EL-2LED
Low energy, low maintenance emergency lighting for moderate budget applications.
Key benefits
Meets a range of lighting requirements with two fully-adjustable Cluster™ glare-free LED lighting heads; 3.6V-1.8Weach; 70 lumens per head
Provides a choice of white or black housing
Accommodates wall or ceiling mount applications; universal J-Box mounting
UL 924 listed; approved for damp locations 50°F to 104°F (10°C to 40°C); UL 94, 5VA flame rated
Includes a three-year warranty
Product files
Catalog sheet
Instruction sheet
Photometric
Application
Commercial
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English