EL-2SQL LED Series

For a low-maintenance self-powered emergency light

For a low-maintenance self-powered emergency light, the EL-2SQL series provides outstanding performance and optional remote capabilities.

Key benefits

  • Includes two fully-adjustable glare-free square 3.6V-1W LED lighting heads; 100 lumens per head
  • Uses a rechargeable 3.6V nickel-cadmium battery; available with optional remote capacity to power one double-head remote (EF47DSQL or EF12D-LED only)
  • Durable UV stabilized thermoplastic housing
  • Accommodates wall or ceiling mount applications
  • UL 924 listed; approved for damp locations 50°F to 104°F (10°C to 40°C); UL 94, 5VA flame rated
  • Includes a three-year warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language