ELXN400-LED

Low energy and low maintenance for moderate budget application

Low energy and low maintenance for moderate budget applications. Remote capacity unit provides extra battery capacity to power the Cluster™ EF43D-LED or EF44D-LEDWP remote head or allow for extended run time.

Key benefits

  • Offers versatility with field-selectable chevrons and 6\" EXIT lettering in red or green
  • Includes fully adjustable Cluster™ LED glare-free heads 3.6V-1.8W each
  • Provides a choice of white or black housing
  • Accommodates surface mount applications; canopy included for ceiling mount
  • UL 924 listed; approved for damp locations 50°F to 104°F (10°C to 40°C); UL 94, 5VA flame rated
  • Includes a three-year warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language