Prestige™ Thin Die Cast

Die-cast aluminum slim profile exit sign with long-lasting LED performance

Where an attractive, slim profile die-cast aluminum sign will look best, the Prestige™ Thin Die Cast Exit sign offers an easy-to-install option with long-lasting LED performance.

Key benefits

  • Suits many requirements with self-powered and AC-only models; field-selectable knockout chevrons and a selection of single or double face, 6” EXIT lettering in red or green
  • Complements décor with a choice of black frame/brushed aluminum face or white/white
  • Accommodates surface mount installations; canopy provided for end or ceiling mount
  • UL 924 listed; approved for damp locations 50°F to +104°F (10°C to 40°C), meets NFPA 101 (life Safety Code), NFPA 70-NEC and OSHA illumination standards
  • Includes a three-year warranty

Product files


Application

Arhitectural

Architectural



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language