HP Series Remote Unit

NEMA-4X, high-performance industrial remote unit

Provides NEMA-4X protection grade emergency lighting for indoor or outdoor industrial applications. Approved for use in a wide temperature range.

Key benefits

  • Delivers consistent illumination on the path of egress for a wide range of mounting heights with up to 140 feet center-to-center spacing (L15/15W, 1300 Lm lamps at 10 feet mounting height)
  • Meets lighting requirements with a selection of die-cast aluminum LED heads: 6W/565 total lumens, 10W/1000 total lumens, or 15W/1300 total lumens
  • installs easily on walls, poles, columns, struts, also on vertical; pole or column installation bracket sold separately; lightweight polycarbonate gray housing with captive screws
  • UL924 listed; approved for a wide temperature range: -40°F to 131°F (-40°C to 55°C)
  • Five-year warranty

Product files


Application

Emergi lite US industrial

Industrial


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language