Lux-Ray™ LED Remote Fixture Series

Die-cast aluminum LED emergency lighting

A two-in-one solution of accent lighting and emergency lighting for indoor or outdoor architectural spaces. Provides a contemporary look from a low-profile fixture.


Key benefits

  • Powerful wide beam LED lights provide up to 640 lumens and impressive spacing of 50 to 70 feet
  • Optional dual-mode operation provides normal and emergency LED lighting with separate AC inputs
  • Slimline die-cast aluminum housing available in black, dark bronze (painted), off-white, and platinum gray
  • UL 924 listed; NEMA-3R rated for indoor/outdoor cold-weather wet and damp locations: -20 to 40°C (-4 to 104°F) Cold weather option rated for temperatures from -40°C to 30°C (-40°F to 86°F)

Product files


Application

Arhitectural

Architectural


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language