Ideal for architectural applications, the Revelation remote emergency lighting fixture is virtually invisible. In normal conditions (stand-by) the Revelation is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. Once main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically.
Key benefits
- Designed for mounting on wall stud or ceiling beam; indoor use
- Allows customization on site with paint, wallpaper, or other coverings applied to the powder-coated textured off-white finish can be
- Provides a choice of high-performance LED lamps.
- CSA-US approved to UL 924 standards;
- Five-year limited warranty