Survive-All™ EF41 Series

Class I division II certified remote fixture

For use in extreme industrial locations, this remote fixture is Class I Division 2, Groups A, B, C and D certified.

Key benefits

  • Withstands extreme conditions with an operational temperature range of -40°F to +104°F (-40°C to +40°C)
  • Stands up to rugged use with a vandal-resistant UV stabilized polycarbonate lamp cover; die-cast aluminum back plate with gasket; includes tamper-proof screws and bit
  • Meets lighting requirements with a choice of voltages and wattages; available with single or double lamps
  • Accommodates surface mount installations
  • CSA-US approved to UL 924 standards; evaluated to the UL 844 Standard for Class I Division 2, Groups A, B, C and D
  • Five-year limited warranty

Product files


Application

Commercial2

Commercial

Emergi lite US industrial

Industrial


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language