Chicago CCTS Series

6, 12 and 24 Volt T-Bar Units

Key benefits

  • Each unit comes with two (2) 6 or 12V-12W sealed beam halogen EF28 lamp heads (standard). Provisions for mounting three heads are included
  • Constructed of 20-gauge steel with an off-white baked enamel finish
  • Available with sealed, maintenance-free Nickel-Cadmium or Lead-Calcium batteries
  • PulsePlus Charger circuitry offers 120/277V input 60Hz., 0.3/0.15A (other inputs available), fused output circuit(s), dual diagnostic indicator lights, temperature compensated charger, sealed relay, low voltage battery disconnect, brownout protection and lock out (automatic battery connect)
  • Fully-recessed housing for unobtrusive use in T-Bar ceilings. A removable cover on the back box allows for ease of installation and full access to the battery and charger
  • UL924 Listed
  • Meets City of Chicago requirement
  • 3-year limited warranty

Product files


Application

Arhitectural

Architectural



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language