Chicago Prestige™ Edge-Lit Recessed Series

Edge-Lit Recessed, Ceiling-Mount Only, LED Exit Sign

Key benefits

  • Designed to achieve superior visual clarity and performance with an LED light source. LED sensitive inks are formulated to provide a rich red color on white background
  • Clear acrylic panel provides optimum light transmission. Illumination is 100% in both AC and emergency mode
  • Housing: Fully-recessed, 20-gauge galvanized steel back-box; equipped with hanger bars for installation between joists or a suspended ceiling
  • Rugged cast brushed aluminum trim plate (optional colors available)
  • Low energy consumption LED lamps consume less than 2.5W per sign, single or double face, AC-only or Self-Powered
  • Sealed Maintenance-Free batteries Nickel-Cadmium (provide minimum 2 hour illumination) in emergency mode
  • Fully automatic charger circuitry offers two-wire universal 120 to 277VAC input, solid state transfer, low voltage battery disconnect, and brownout protection
  • Self-test and silent diagnostics are optional on all Self-Powered models
  • Designed to fit integrally with a 20 gauge steel back box. Each unit includes a bar hanger kit
  • Prestige LED Series signs are unaffected by the vibrations, ambient temperature swings and typical power surges detrimental to standard exit light sources
  • UL listed to UL 924 Standard
  • City of Chicago Approved
  • 5 Year Full warranty

Product files


Application

Arhitectural

Architectural



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language