For bold visual performance, the die-cast aluminum Exit sign faceplate is available in a range of finishes with a red or green legend.
Key benefits
- Provides an elegant look with a die-cast aluminum faceplate, backplate, and canopy in a choice of finishes: white, black, brushed aluminum, or bronze
- Meets a range of visual requirements with single or double face options, open face option, and legend panel with 6\\" letters in red or green, or 8\\" letters in red; special wording available
- Accommodates surface mount installations; canopy included for end or ceiling mount applications
- Minimizes maintenance with optional advanced diagnostics (standard on DXN) and NEXUS® automatic monitoring compatibility
- CSA-US approved to UL 924 standards; meets NFPA101 (Life Safety Code), NFPA 70 NEC, OSHA illumination standards
- Five-year limited warranty