Prestige™ Floor Proximity Series

Master with remote floor proximity LED exit

Tandem Exit signs provide extra visibility with signage both above and on the side of the door. For extra safety, the floor level sign identifies the path of egress even if the ceiling Exit sign is not completely visible due to smoke.

Key benefits

  • Designed to work together; order both the LL Floor Proximity Exit for use on the side of the door and the self-powered DXN or AC-only DX Master Exit for use above the door
  • Provides an elegant look with a die-cast aluminum face plate in a choice of finishes: white, black or brushed aluminum face with a black body
  • Accommodates surface mounting applications; the LL floor proximity unit may be recessed
  • CSA-US approved to UL 924 standard; meets NFPA101 (Life Safety Code), NFPA 70 NEC, OSHA illumination standards; NEXUScompatibility optional
  • Five-year limited warranty

Product files


Application

Arhitectural

Architectural



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language