Stays hidden until needed. In normal conditions (stand-by) the Revelation™ series emergency light is concealed in the wall or ceiling. In case of power failure, the door of the unit rotates open 180° and exposes the emergency light. When main power returns or at the end of the discharge period, the light turns off and the door rotates closed automatically.
Key benefits
- Specially designed for concealed use in walls or ceilings with cavity; bar hangers provided for sheet rock or T-bar ceilings
- Designer-friendly finish can be customized on site with paint, wallpaper, or other coverings
- Generator capable 12V up to 100W capacities
- Eases maintenance with advanced diagnosticsCSA-US approved to UL 924 standards;
- NYC approved
- Five-year limited warranty