JS-HP Series

High performance and labor saving features in a compact design

For high-performance lighting and features normally found in higher voltage units. The JS-HP Series steel housing emergency lighting units provide up to 1300 total lumens and battery capacity up to 40W.

Key benefits

  • Provides impressive center-to-center spacing of up to 120 feet (15W/1300lm at a mounting height of 25 feet)
  • Offers durability with a steel housing in standard gray finish, black optional; accommodates wall mount installations; universal J-Box mounting
  • Uses highly efficient, reliable LEDs with four-LED and dual-driver design that provide illumination even in case of unexpected component failure; available with 6W, 10W and 15W die-cast aluminum heads (black heads available in 15W only)
  • Minimizes maintenance with optional advanced diagnostics and NEXUS monitoring system compatibility
  • UL 924 listed; NYC approved
  • Five-year limited warranty
nexus banner

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language