LC Series

Steel housing – 6V up to 100W, 12V up to 400W and 24V 400W capacities

Highly customizable LC Series steel housing emergency lighting is available in 6V, 12V and 24V battery units with up to 400W capacity. Accommodates a selection of lamp heads and LED lamps. Specify 1 or 3 lamp heads as options.

Key benefits

  • Provides impressive center-to-center spacing of up to 100 feet (LJ lamps at a mounting height of 7 feet)
  • Uses highly efficient, reliable MR16 LED lamps in a choice of wattages; heads available in thermoplastic or decorative die-cast aluminum
  • Durable steel housing in standard off-white finish, black optional; accommodates ceiling or wall mounting; universal J-Box mounting
  • Minimizes maintenance with optional advanced diagnostics and NEXUS monitoring system compatibility
  • Approved to UL 924 standard; NYC approved
  • Three-year limited warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language