LS Series

6, 12 and 24 volt steel enclosure

A multitude of options makes LS Series emergency lighting extremely versatile to suit a wide range of requirements. Available in 6, 12 and 24V units with up to 220W capacity. Specify 1 to 3 lamp heads in different styles, and choose from 4W, 5W, and 6W LED lamps.

Key benefits

  • Provides impressive center-to-center spacing of up to 100 feet (LJ lamps at a mounting height of 7 feet)
  • Uses highly efficient, reliable MR16 LED lamps in a choice of wattages; heads available in thermoplastic or decorative die-cast aluminum
  • Durable steel housing in standard off-white finish, black optional; accommodates ceiling or wall mounting; universal J-Box mounting
  • Minimizes maintenance with optional advanced diagnostics andNEXUS® monitoring system compatibility
  • Approved to UL 924 standard; NYC approved
  • Three-year limited warranty
nexus banner

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language