Multiple options in the Preceptor™ family are available to meet the requirements of specifiers and designers. This die-cast aluminum LED exit sign is available in AC-only and self-powered models.
Key benefits
- Meets a range of requirements with field-selectable chevrons and 6" EXIT lettering in red or green; special wording available
- Accommodates fully recessed mount applications
- Provides design options with a die-cast aluminum faceplate in a choice of finishes: white, black, polished brass, polished chrome, or dark bronze (painted); open face models available
- UL 924 listed; meets NFPA101 (Life Safety Code), NFPA 70 NEC, and OSHA illumination standards
- Five-year limited warranty