Preceptor™ Remote Capacity Series

Die-cast aluminum remote capacity exit sign

Multiple options in the Preceptor™ family are available to meet the requirements of specifiers and designers. This die-cast aluminum LED exit sign is available with up to 24W remote load capacity.

Key benefits

  • Meets a range of requirements with field-selectable chevrons and 6" EXIT lettering in red or green; special wording available
  • Accommodates surface, end or ceiling mount installations (canopy included); universal J-Box mounting
  • Provides design options with a die-cast aluminum housing in a choice of finishes: white, black, or brushed aluminum; single or double face models available
  • UL 924 listed; optional approval for damp location (50°F to 104°F); meets NFPA101 (Life Safety Code), NFPA 70 NEC, and OSHA illumination standards
  • Five-year limited warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language