Multiple options in the Preceptor™ family are available to meet the requirements of specifiers and designers. This die-cast aluminum LED exit sign is available in AC-only, AC/DC-remote, and self-powered models
Key benefits
- Meets a range of requirements with field-selectable chevrons and 6" EXIT lettering in red or green; special wording available
- Accommodates surface, end or ceiling mount installations (canopy included); universal J-Box mounting
- Provides design options with a die-cast aluminum housing in a choice of finishes: white, black, or brushed aluminum; single or double face models available
- UL 924 listed; optional approval for damp location (50°F to 104°F); meets NFPA101 (Life Safety Code), NFPA 70 NEC, and OSHA illumination standards; NEXUS compatibility optional
- Five-year limited warranty