Premier™ Series Thermoplastic Combination Battery Unit and Exit Sign

Specification-grade, LED, thermoplastic, snap-together combination unit

In spaces where a cohesive look is needed, the Premier™ family offers aesthetics, ease of installation and performance. The Premier combination Exit sign/emergency light is a specification-grade LED, thermoplastic snap-together unit with up to 50W capacity.

Key benefits

  • Provides a contemporary look with a durable UV stabilized thermoplastic body; choice of white or black housing
  • Offers energy-efficient lighting with two MR16 LED lamps and clear polycarbonate lens covers; legend available with 6\" letters in red or green; special wording available
  • Suits a range of power requirements with 6V models up to 24W capacity and 12V models up to 50W capacity
  • Accommodates surface mount installations with a canopy including for ceiling mount
  • Minimizes maintenance with optional advanced diagnostics andNEXUS® monitoring system compatibility
  • UL 924 listed; nickel-metal hydride battery combination units UL listed for damp locations 50°F to 104°F (10°C to 40°C); meets NFPA101 (Life Safety Code), NFPA 70 NEC, OSHA illumination standards
  • Five-year warranty

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language