Provider™ PRO-2N/PRO-3N Series

6V thermoplastic housing protected LED lamps

For fast, easy installation and protected lamp heads in a self-contained battery unit. Snap-together design uses a quick-connect AC plug.

Key benefits

  • Durable thermoplastic housing available in off-white or black; clear polycarbonate lens covers protect lamps
  • Easy surface mount installation; universal J-box mounting
  • Energy-efficient high-performance MR16 LED lamps, 6V-4W
  • Self-contained unit includes a 6V lead-calcium battery, up to 18W capacity
  • Minimizes maintenance with optional advanced diagnostics andNEXUS® monitoring system compatibility
  • UL 924 listed; optional approved for damp locations 50°F to 104°F (10°C to 40°C);
  • Three-year limited warranty
nexus banner

Product files


Application

Commercial2

Commercial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language