In spaces where a cohesive look is needed, the Premier™ family offers aesthetics, ease of installation and performance. The Premier Compact emergency light is only 7" L (17.8 cm)
Key benefits
- Saves space with a compact, durable thermoplastic body; choice of white or black housing
- Provides high-performance, efficient lighting with two MR16 LED lamps with clear polycarbonate lens covers
- Accommodates wall mounting with optional ceiling and pendant mount; universal J-Box mounting
- Minimizes maintenance with optional Advanced diagnostics andNEXUS® monitoring system compatibility
- UL 924 listed; approved for damp locations listed 50°F to 104°F (10°C to 40°C); UL 94, 5VA flame rated housing; optional
- Five-year warranty