EFEP Series

Explosion proof LED remote unit

Explosion-proof LED remote unit is designed for hazardous locations: Class I, Division 1 & 2, Groups C and D; Class II, Division 1 & 2, Groups E, F and G; Class III, Division 1&2 (150W max).

Key benefits

  • Durable design for hazardous locations; heavy cast aluminum housing with Pyrex® lens
  • Offers versatility with a choice of MR16 LED lamp wattages
  • Accommodates surface wall or ceiling mount installation; single and double pendant mount heads include elbow swivel, conduit extension pipe (6\" increments)
  • CSA-US approved to UL 924 standards; Class I, Division 1 & 2, Groups C and D; Class II, Division 1 & 2, Groups E, F and G; Class III, Division 1&2 (150W max);complies with NEC, OSHA and NEMA for stated Classes and Groups; suitable for wet and damp locations; temperature code T6
  • Five-year limited warranty.

Product files


Application

Emergi lite US industrial

Industrial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language