Explosion-proof exit sign is designed for hazardous locations: Class I, Division 1 & 2, Groups C and D; Class II, Division 1 & 2, Groups E, F and G; Class III.
Key benefits
- Durable design for hazardous locations; heavy-duty 20-gauge steel, baked enamel grey finish
- Meets egress requirements with 6” exit lettering in red or green; field-selectable chevrons
- To meet code for AC/DC hazardous location EFXP exit signs that are under constant operation, a transfer panel available for up to 100W is available. Transfer panels are not designed to be installed/mounted in a hazardous or explosive area.
- Accommodates ceiling, wall, or pendant mount installation
- CSA-US approved to UL 924 standards; Class I, Division 1&2, Groups C and D; Class II, Division 1&2, Groups E, F and G; Class III; complies with NEC, OSHA and NEMA for stated classes and groups; suitable for wet and damp locations; temperature code T6
- Five-year warranty