EXC LED Series

Remote fixture for hazardous locations

Ideal for areas where Areas in which there are easily ignitable fibers or flyings present, such as textile mills, and any plant that creates sawdust or shavings. Meets requirements for Class I, Division 1 & 2, Groups C and D. Class II, Division 1 & 2, Groups E, F and G, and Class III areas. Available in many configurations to suit the needs of a range of applications, these self-contained fixtures for hazardous locations are available with a 6V or 12V battery, up to 40W.

Key benefits

  • Durable design for hazardous locations; heavy gauge, corrosion resistant, copper-free cast aluminum housing with provisions for up to two lighting heads; spin-off gasketed cover prevents propagation of internally generated arcs; stainless steel vent/drain; lighting fixtures are heavy cast aluminum with Pyrex® lens
  • Offers versatility with different configuration options: exit faceplate in heavy-duty 20-gauge steel with field-selectable chevrons and 6\" EXIT lettering in red or green; choice of MR16 LED lamp wattages; 6V or 12V Nickel-Cadmium battery
  • Accommodates surface wall mount installation; single and double pendant mount heads include elbow swivel, conduit extension pipe (6\" increments)
  • CSA-US approved to UL 924 standards; manufactured in accordance with UL844, UL1203 Class I, Division 1 & 2, Groups C and D; Class II, Division 1 & 2, Groups E, F and G; Class III; NEC, OSHA and NEMA compliant for stated Classes and Groups; temperature code T6
  • Five-year limited warranty

Product files


Application

Emergi lite US industrial

Industrial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language