High Performance LED Series

NEMA-4X, high-performance industrial battery unit

Meet specification criteria for humidity, corrosion, dust, water infiltration, and the risk of vandalism with NEMA-4X protection grade emergency lighting battery units. The HP family is designed to withstand harsh, demanding industrial environments.

Key benefits

  • Provides impressive center-to-center spacing of up to 140 feet (L15/15W, 1300 Lm lamps at a mounting height of 10 feet)
  • Uses highly efficient LED light sources for reliable, stable illumination on the path of egress indoors or outdoors for a wide range of mounting heights;
  • Offers versatility to suit many applications with die-cast aluminum LED heads available in a choice of 6W/565 total lumens, 10W/1000 total lumens, or 15W/1300 total lumens
  • Simplifies installation on walls, poles, columns, struts, also on vertical; pole or column installation bracket sold separately; standard infrared remote test control included in all models; NEMA-4X rated compact gray fiberglass housing with captive screws
  • High temperature Lead-Calcium battery operates 32°F to 122°F (0°C to 50°C); Nickel-Cadmium battery operates 50°F to 104°F (10°C to 40°C); optional cold-weather -40°F to 122°F (-40°C to 50°C)
  • Minimizes maintenance with standard advanced diagnostics and optional NEXUS monitoring system compatibility
  • UL 924 Listed
  • Five-year limited warranty
nexus banner

Product files


Application

Emergi lite US industrial

Industrial


Video


  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language