The HPH family of high-performance hazardous emergency lighting equipment is designed for hazardous, damp and wet locations. Approved for use in Class I Division 2, Groups A, B, C and D, Class II Division 2 Groups F and G & Class III locations, NEMA-4X rated. The HPH remote lighting fixture uses 15W high-efficiency LED lamp heads, providing 1300 total lumens.
Key benefits
- For indoor or outdoor use where reliable, stable illumination is required; uses an innovative four LED lamp and dual-driver lamp design to provide illumination even in case of unexpected component failure; die-cast aluminum LED heads are fully adjustable
- Minimizes units required with up to 140 feet center-to-center spacing (L15/15W, 1300 Lm lamps at 10 feet mounting height)
- NEMA-4X protection grade lightweight polycarbonate gray housing; installs easily on walls, poles, columns, struts, also on vertical; pole or column installation bracket sold separately
- UL924 Listed; can be installed in wide temperature range: -40°F to 131°F (-40°C to 55°C); Listed to the UL844 Standard for Class I, Division 2, Groups A, B, C & D, Class II, Division 2, Groups F & G and Class III
- Five-year limited warranty