Survive-All™ SV Series

NEMA-4X, NSF, vandal-resistant housing – 6V-18W & 12V up to 60W capacities

Ideal for food preparation and cold storage applications, the Survive-All SV industrial emergency lighting battery unit is NEMA-4X and NSF certified. Withstands rugged use with a vandal-resistant housing; available in 6V-18W & 12V up to 60W capacities.
   

Key benefits
  • Stands up to harsh environments with a fully gasketed NEMA-4X housing; vandal-resistant UV stabilized polycarbonate cover; housing available in black, gray or white
  • Provides reliable, energy-efficient lighting with high-performance MR16 LED lamp heads
  • Minimizes the number of units required with high center-to-center spacing of up to 89 feet (LJ lamps at 7 feet mounting height)
  • Designed for easy installation with universal J-Box mounting; strut or I-beam installation bracket sold separately
  • Reduces maintenance with standard advanced diagnostics and optional NEXUS monitoring system compatibility
  • UL 924 Listed; UL listed for wet and damp location 50°F to 104°F (10°C to 40°C); UL listed for cold weather option -40°F to 104°F (-40°C to 40°C); NSF certified for use in food processing plants; NEMA-4X rated
  • Five-year limited warranty

Product files


Application

Emergi lite US industrial

Industrial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language