Survive-All™ SVX Combo Series

NEMA-4X, vandal resistant and harsh environment combination unit

Ideal for environments where protection against humidity, dust, water infiltration and the risk of vandalism are specification criteria. The Survive-All SVX Combination exit sign/emergency light provides protection against rugged environments with a fully gasketed NEMA-4X housing and a vandal-resistant heavy-duty polycarbonate faceplate.

Key benefits

  • Withstands rugged use with a vandal-resistant heavy-duty polycarbonate faceplate in a choice of finishes: white, black, gray, or brushed aluminum; heavy aluminum backplate; field-selectable chevrons and 6" EXIT lettering in red or green; special wording panels available
  • Accommodates surface, ceiling, and wall mount installation (canopy included); universal J-Box mounting
  • Reduces maintenance with standard advanced diagnostics and optional NEXUS monitoring system compatibility
  • UL 924 listed; UL listed for wet and damp locations 50°F to 104°F (10°C to 40°C); UL Listed for cold weather option -40°F to 104°F (-40°C to 40°C); meets NFPA101 (Life Safety Code), NFPA 70 NEC, and OSHA illumination standards
  • Five-year limited warranty

Product files


Application

Emergi lite US industrial

Industrial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language