Survive-All™ SVX-HZ Series

Class I Division 2, Groups A, B, C and D, hazardous location exit sign

Heavy-duty units for areas where gases and vapors may be present. Class I Division 2, Groups A, B, C and D, hazardous location exit sign is available in AC only and self-powered models.

Key benefits

  • Withstands rugged use with a fully gasketed housing frame; vandal-resistant heavy-duty polycarbonate faceplate; heavy aluminum backplate
  • Offers versatility with field-selectable chevrons and 6\" EXIT lettering in red or green; special wording panels available
  • Accommodates surface, wall, end, and ceiling mount installation
  • Reduces maintenance with standard advanced diagnostics and optional NEXUS monitoring system compatibility
  • CSA-US approved to UL 924 standards; evaluated to the UL 844 standard for Class I Division 2, Groups A, B, C and D; NEC, OSHA and NEMA compliant for stated Classes and Groups; damp and wet location 50°F to 104°F (10°C to 40°C); meets NFPA101 (Life Safety Code), NFPA 70-NEC and OSHA illumination standards
  • Five-year limited warranty
nexus banner

Product files


Application

Emergi lite US industrial

Industrial



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language