Heavy-duty units for areas where gases and vapors may be present. Class I Division 2, Groups A, B, C and D hazardous location combination exit sign/emergency lighting unit uses high-performance LED lamps, up to 24W battery capacity.
Key benefits
- Withstands rugged use with a fully gasketed housing frame; vandal-resistant heavy-duty polycarbonate faceplate; heavy aluminum backplate; field-selectable chevrons and 6\" EXIT lettering in red or green; special wording panels available
- Choice of MR16 LED lamp voltages and wattages; Nickel-Cadmium battery, 6V-20W or 12V-24W total battery capacity
- Accommodates surface wall mount installation
- Reduces maintenance with standard advanced diagnostics and optional NEXUS monitoring system compatibility
- CSA-US approved to UL 924 standards; evaluated to the UL 844 standard for Class I Division 2, Groups A, B, C and D; NEC, OSHA and NEMA compliant for stated Classes and Groups; damp and wet location 50°F to 104°F (10°C to 40°C); meets NFPA101 (Life Safety Code), NFPA 70-NEC and OSHA illumination standards
- Five-year limited warranty