The robust design of the Aqualux makes the range suitable for high impact applications, such as sport complexes, swimming pools, parking garages and other outdoor settings. Made of impact-resistant (IK10), scratch-resistant polycarbonate and also water-resistant (IP65), this rugged powerhouse challenges the most demanding environments.
The latest upgrade adds flexibility to the product covering both escape route signage and lighting with the same version. This simplifies the required planning before the installation. The upgrade to Ni-MH battery technology reduces the environmental impact. The range is available in all electrical versions and using the wide range of accessories you can cover all mounting application. You can also select between two useful options: a light/dark sensor or a frost-resistant version (down to -25 °C).
Existing Aqualux installations with fluorescent tubes can be easily upgraded with an LED renovation kit, while re-using the existing mounting base. Since escape route signalisation lights up continuously the Aqualux LED provides you benefits from low energy consumption, less maintenance and a long LED life.
With the flexible range covering both the wall and ceiling applications, the new light optics provides a superb lighting performance offering even pictogram illumination and good spacing performance.