Cordona

Elegant LED lighting


  • LED light source / optional fluorescent
  • Designed for escape route and open area lighting
  • Polycarbonate luminaire body with clear or translucent diffuser
  • Hinged geartray for easy access
  • Semi-recessing accessory available
  • Designed and manufactured to meet the requirements of BS EN 60598.2.22 and EN 60598-1

ABB-EML-002-ENEC ABB-EML-011-recess-mounted-luminaire ABB-EML-009-led ABB-EML-016-IP65 ABB-Kaufel-EML-012-IK10 ABB-EML-007-self-tester  ABB-EML-029-3-hours-anatomy   ABB-EML-041-NiCaD  ABB-EML-031-naveo 

Products

Extra information

Select region / language