Movion®

Where modularity leads to simplicity

Movion_Family_banner_1183x353px

People’s safety is paramount in any commercial environment including; schools, offices, and retail. With its ease of installation and maintenance capabilities the ABB Movion® emergency lighting range offers versatility, saving time and ensuring a high safety standard.

Combining modularity and ease of installation the escape route signalisation luminaire can be used for either wall or ceiling applications, with 500cd/m2. This is a perfect match with the well-designed escape route lighting luminaires with excellent spacing. Both are suitable for light track mounting.

Furthermore, for installations where there is a need to reduce the numbers, selecting the all-in one hybrid luminaire is an efficient and cost-reductive solution.

Are you looking for support or purchase information?

Highlights

  • One escape route signalisation version available for wall or ceiling mount
  • Recessed and surface escape route lighting with distinct lighting distribution
  • Unique, all-in-one hybrid emergency lighting luminaire combining escape route signalisation and lighting
  • Several smart features, such as the loop-in, loop-out system and quick battery replacement, resulting in minimal installation and maintenance time
  • Light track mounting options

Product range overview


Main benefits

ABB_picto_48x48_08_cube_squares

Modular luminaires with multiple mounting options for greater versatility in commercial applications

  • One escape route signalisation version for ceiling and wall applications thanks to its flexible 90° changeable mounting base
  • Surface and recessed escape route lighting mounting options fitting any ceiling type
  • The hybrid luminaire is suitable for a range of applications including recessed, surface, wall and ceiling mounted
  • Flexible installations to any type of track adapter possible using a 3C interface

     
main-benefits-save-time-and-reduce-costs-on-inspection-and-maintenance

Smart features and options lead to ease of planning, installation and maintenance 

  • The Movion® hybrid's all-in-one capability helps reduce the number of luminaires required in any project.
  • Parallel wiring connections possible with the loop-in, loop-out system
  • Quick-lock assembly facilitates simple change of battery
ABB_picto_48x48_11_eco_light_bulb_0458

Excellent lighting distribution and visibility offered to ensure a safe escape

  • Unique frameless legend design with 500cd/m2 distribution at 22 meters viewing distance
  • Excellent spacing performances with 18m at 3m ceiling height for escape routes and 10 by 10m at 3m ceiling height in open areas
  • Flexible adaption of the hybrid luminaire lenses depending on your illumination needs:
    - one lux for escape route lighting
    - five lux for safety equipment

 


Videos


Products and Documentation

Product browser
Documentation
Loading documents

Related offering


  
Select region / language