Space-Lite

Space lite banner

The power of light

Minimal luminaires, maximum safety

Emergi-Lite® introduces Space-Lite, designed to redefine safety and efficiency.

Space-Lite luminaires offer a high lumen output to ensure maximum brightness. Their wide spacing coverage allows for effective light distribution, reducing the number of fixtures needed while maintaining 
optimal visibility.

These lights blend seamlessly into any environment, enhancing aesthetics without compromising on efficiency.

The Space-Lite range was designed with sustainability in mind. Its high lumen out-put means fewer luminaires are required to meet project needs, resulting in reduced material use and waste.

+ More visibility

+ NFPA101

+ DEKRA Certified

Get the full details in our brochure !

Space-Lite brochure

The products

Recessed EL-1200

  • Modern design
  • Open area and corridor lens included
  • Slave and CPS (LTC) version
Space-Lite EL-1200R
Order code Description  LDT files 
 511014100  EL 1200R-230 ER OA 
 511014101  EL 1200R-230/LTC ER OA 

Surface EL-1200

  • IP65 rated
  • Open area and corridor lens included
  • Slave and CPS (LTC) version
Space-Lite EL-1200S
Order code Description  LDT files
 511014102  EL 1200S-230 ER OA IP65  
 511014103  EL 1200S-230/LTC ER OA IP65 

Recessed EL-1250

  • IP65 rated on front side
  • 400 or 600 lumen output option
  • Slave and CPS (LTC) version
Space lite recessed 1250
Order code Description  LDT files 
 511014113  EL-1250R-230/LTC
 511014112  EL-1250R-230

Select region / language