Why is Naveo®Pro an environmentally responsible choice ? 

Through the remote control management of your installation, fast commissioning and easy maintenance, digital reporting, and reduced wiring, Naveo®Pro helps building owners cut down emissions and reduce material waste, aligning with ABB's EcoSolutions and Environmental Product Declaration (EPD) commitments.

ABB EcoSolutions criteria

Energy saving picto Fast and straightforward installation and maintenance means fewer people needed on site, minimizing energy and emissions from transportation.
Environment pictoWith the wireless technology, no extra wiring is required in your site, minimizing material consumption and lifecycle waste.
Energy saving pictoThe energy saving mode functionality is available on the Naveo®Pro app to switch luminaires from maintained to non-maintained mode. You can remotely set the luminaires to non-maintained mode during a customized time period. 
4. Feuille pictoThe Naveo®Pro gateway and luminaires have a lifetime of 10 years, minimizing the frequency of device replacement. 

The Naveo®Pro gateway is assembled in France, distributed,
                     installed, used and recycled in Europe.
Digital devices pictoDigital reports available in the Naveo®Pro app are clear and easily shareable with any stakeholder to eliminate paper use
documentThe Environmental Product Declaration (EPD) was made and certified by an expert third party. The EPD provides standardized information on the environmental impact of equipment throughout its lifecycle.

Environmental impact comparison

Traditional installation Vs Naveo®Pro

The information takes as an example a typical medium sized building with 500 luminaires. 
Area Traditional installation  Naveo®Pro installation  Environmental benefit 
Travel for installation testing 12 on-site visits per year
(average trip: 20km = 240km/year)
Remote testing 
2 visits per year (40km/year)
200km/year avoided saving 40kg CO₂
Battery replacements On average batteries are replaced every 3 years Batteries are replaced only when Naveo®Pro detects faults Extends life by 20 - 30%
Building extension or upgrade Wiring and control units often replaced Wired and Wireless retrofits Reuse of existing circuits reducing material waste
Paper records and reports Manual logbooks
(around 500 pages per year)
Digital records via app/cloud 2 - 3kg of paper saved per year
(around 5kg CO₂)

Select region / language