Commissioning, testing & maintenance
Commissioning
All project quotations for fire detection and alarm systems, will include a section for commissioning as part of the package. BS 5839 -1:2002 Section 5 recommends that a fire alarm installation should be fully commissioned to ensure satisfactory operation.
As the manufacturer’s commissioning team, we provide an in-depth knowledge of the product and a wide experience of its applications that would ensure compliance with the code, together with a service that is both cost effective and reliable.
Remote monitoring of installed fire detection & alarm systems – Redcare or standard digicom
Emergi-Lite provides a particular service in relation to Remote Monitoring including:
- Supply of the monitoring equipment
- Offer set-up and a 12-month monitoring service via an Alarm Receiving Centre (ARC)
- Installation and commissioning
- We do not supply, install or maintain the Telecoms line since this is the responsibility of others
Maintenance, refurbishment & equipment assessment
We are pleased to offer term maintenance contracts for:
- Fire Detection Systems
- Central Battery Systems
Further, we offer expertise in the assessment with report on the condition of existing fire detection or central battery equipment installations. After reporting we will be able to make recommendations for maintenance and testing, repair, upgrade or a replacement programme.
Emergency lighting with testing systems
If you have a need to upgrade a standard system or need assistance with a testing system call us, we have a range of products to suit different needs. The commissioning of emergency lighting systems is carried out to BS 5266 part 1 as standard.
Qualifications
Our service engineers are fully trained both internally and externally, including by BFPSA. Individuals are certified for site working (health & safety) under the Electrotechnical Certification Scheme.