Exits theatre mask - one box solution

For use in low light areas

The well-established Stanilite® Quickfit®, theatre mask is now available with an insert pack. All pictograph diffuser options are included to allow greater flexibility to the electrical contractors for their use of emergency light in low light areas.

 

Features

  • One-box solution for single sided exit
  • LED technology 100,000 hours plus lamp life
  • Lithium iron phosphate batteries
  • 24m viewing distance
  • Standard, Nexus® monitored, either cabled or wireless, or DALI lighting system 
Sitefinity Cinema 390x292
Select region / language