New Economy e-Luna circular LED

Innovative & stylish

The new e-Luna circular LED IP20 is the replacement for traditional T5 circular and compact fluorescent "oyster" product ranges, as well as the adopters of earlier LED technology. The use of e-Luna will provide a solution for longer lasting lamp life with higher light output and less energy consumption, therefore savings on maintenance and energy costs. The Stanilite® new e-Luna circular LED IP20 products will be available in AC and self-contained emergency only and includes microwave motion detection, with light sensing as an option.

 

Features

AC/EM unit

  • 1 year warranty
  • Ceiling or wall mount
  • IP20
  • Indoor use only
  • High efficiency LEDs
  • Long LED life 50,000 hours with low maintenance suitable for difficult to access areas
  • High colour rendering index CRI >80
  • Colour temperature 4,000k
  • High temperature NiCad batteries

Motion detect option

  • Microwave motion detect sensor with settings for delay time, detection range and light value function
  • Luminaire is not switched on if there is adequate ambient illumination in the area sensed
  • Maximum installation height 5m with variable range (0.5 – 5.0m)
Filler_Education-02_390x292
Select region / language