New Economy exit LED one box
Economy exit LED one box (ECOLEDWM and ECOLEDCM), the latest addition to the Stanilite® family of emergency exit light fittings. Delivers superior LED performance at an economical price in a one box solution for both wall and ceiling mount. Incorporating a LED light source rated to 75,000 hours the fitting is compatible and interchangeable with its 10W fluorescent predecessors (EE110M and EE210S).
Features
- 1 year warranty
- LED technology 75,000 hours lamp life
- Low power consumption and LED light source for reduced operation and maintenance costs
- High temperature NiCad batteries
- Strong, lightweight, UV/FR ABS body and gear tray
- Wall or ceiling mount
- Switched active input available for mains switching
- Large terminal block (16mm2) for easy wiring
- Designed for direct replacement of installed 10W economy exit EE110M and EE210S
- Retrofit capability; gear tray fits into existing 10W economy exit EE110M and EE210S base
- One box solution - includes diffuser and pictograph for single/double sided installation