New Platinum batten LED vandal proof IK10 Nexus® - 2 foot

IP66, suitable for correctional facilities

The Stanilite® IK10 IP66 monitored emergency batten has been designed to meet the stringent requirements of correctional facilities. The pressure die-cast marine grade aluminium body with a powder coated paint finish ensures an aesthetically pleasing finish similar to traditional product. It has a robust frosted polycarbonate lens to resist impact and abuse and is complete with security screws. The range is available in monitored emergency versions.

 

Features

  • 5 year warranty
  • Typically 405 lumens in emergency operation
  • Single piece EPDM gasket ensures the high IP66 rating
  • IK10 impact rating and anti ligature
  • Pressure die-cast marine grade aluminium body with a powder coated paint finish
  • Robust polycarbonate lens resist impact and abuse
  • Long LED life 75,000 hours
  • Colour temperature 4,000K
  • Higher colour rendering index CRI>80
  • Mains terminal block accepts up to 2.5mm2 cable
  • Advance charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Not suitable for installations where exposure to direct sunlight may occur
  • Ambient operating temperature; +10⁰C to +40⁰C
  • Nexus monitored, either cabled or wireless
Filler_Corrections_390x292
Select region / language