New Platinum exit LED jumbo

Architecturally pleasing and lightweight design

The Stanilite® Platinum exit LED jumbo delivers world class leading performance with a 40m viewing distance, low energy consumption and an excellent emergency classification. This fitting, which may be mounted in wall or ceiling/suspended configurations, is ideal for applications where conventional sized exits do not provide adequate coverage.

Utilizing an LED strip, Lithium iron phosphate batteries (LiFePO4) and high quality electronic components that are the hall mark of Stanilite, reliability and longevity are assured.

 

Features

  • 5 year warranty
  • High emergency classification
  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Advanced technology Lithium iron phosphate battery for long life and low maintenance
  • Standard or Nexus® monitored, either cabled or wireless
  • Microprocessor controlled integrated AC/emergency LED driver
  • Architecturally pleasing and lightweight design
  • Available in all pictograph diffuser options
  • Wall mount or ceiling mount versions available to cover all installation requirements
  • Exit can also be suspended via jack chain, rod and lanyard (not supplied) if required
  • Large terminal block (16mm2) for easy wiring
  • Viewing distance 40m
  • Protective wire guard available - ceiling/suspended mount and wall mount
Filler_Healthcare-02_390x292
Select region / language