New Platinum exit LED jumbo weatherproof

IP65, suitable for stadiums, carparks and infrastructure

The Stanilite® Platinum exit LED jumbo weatherproof delivers world class leading performance with a 36m viewing distance and low energy consumption. This fitting is ideal for applications where conventional sized exits do not provide adequate coverage.

Utilizing an LED strip, Lithium iron phosphate batteries (LiFePO4) and high quality electronic components that are the hall mark of Stanilite, reliability and longevity are assured.


Features

  • 5 year warranty
  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • IP65 weatherproof enclosure
  • Advanced technology Lithium iron phosphate battery for long life and low maintenance
  • Advanced pulsetime battery charging
  • Standard or Nexus® monitored, either cabled or wireless
  • UV stabilised vandal resistant (IK08) polycarbonate cover
  • Surface mount
  • Removable gear tray for easy installation and maintenance
  • Not to be used in locations that will be exposed to direct sunlight
Filler_Parking-01_390x292
Select region / language