Platinum exit LED evago

Frameless slim line design

Stanilite® has put decades of experience into its newest product range, evago. Top lighting technology combined with an architecturally pleasing frameless slim line design. Advanced technology Lithium iron phosphate battery for long life and LED light source for reduced operation and maintenance cost. This range is a true Stanilite innovation: sleek, minimalist design in metal and optimal performance. Another strong Stanilite emergency lighting solution that delivers.


Features

  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Advanced charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Standard or Nexus® monitored, wireless
  • Bright and uniform exit face luminance
  • Architecturally pleasing frameless slim line design
  • First-fix plate for quick and easy installation and maintenance
  • 24m viewing distance
  • Product comes standard with running man pictograph straight. Other pictograph diffuser options (arrow left/right) can be ordered separately
  • 0.5m and 1m rod suspension kit available as a standard option (ceiling mount)
  • 1.5m and 3m wire suspension kit available as a standard option (ceiling mount)

 

Filler_Generic-04_390x292
Select region / language