New Platinum exit LED evago theatre mask

For use in low light areas

Stanilite® has put decades of experience into its newest product range, evago. Top lighting technology combined with an architecturally pleasing frameless slim line design, including a five year guarantee for the fitting. Advanced technology Lithium iron phosphate battery for long life and LED light source for reduced operation and maintenance cost. This range is a true Stanilite innovation: sleek, minimalist design in metal and optimal performance. Another strong Stanilite emergency lighting solution that delivers.

With all the attributes of the Stanilite evago, the theatre mask option is purpose built for use in low light areas.


Features

  • 5 year warranty
  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Advance charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Standard or Nexus® monitored, wireless
  • Architecturally pleasing frameless slim line design
  • First-fix plate for quick and easy installation and maintenance
  • 24m viewing distance
  • 0.5m and 1m rod suspension kit available as a standard option (ceiling mount)
  • 1.5m and 3m wire suspension kit available as a standard option (ceiling mount)
Sitefinity Cinema 390x292
Select region / language