New Platinum exit LED Quickfit® jumbo

36m viewing distance

The Stanilite® LED Quickfit jumbo exit now joins the Quickfit series. Thanks to world class leading LED performance the exit sign features a 36m viewing distance, low energy consumption, an excellent emergency classification, Lithium battery and five years warranty. This fitting is ideal for applications where conventional sized exits do not provide adequate coverage.


Features

  • 5 year warranty
  • Emergency classification
  • LED technology 100,000 hours plus lamp life
  • Low power consumption and LED light source for reduced operation and maintenance costs
  • Advance charging technology combined with Lithium iron phosphate battery for long life and low maintenance
  • Standard or Nexus® monitored, either cabled or wireless
  • Microprocessor controlled integrated AC/emergency LED driver
  • Architecturally pleasing design
  • Available in all pictograph diffuser options
  • Wall and ceiling mount to cover all installation requirements
  • Exit can also be suspended via jack chain and rod (not supplied) if required
  • Viewing distance 36m
  • Protective wire guard available - wall mount
Filler_Healthcare-02_390x292
Select region / language